Base Elements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23700.0312
23700.0316
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa
(mm)
b
(mm)
b1
(mm)
c
(mm)
f
(mm)
g i
(mm)
k
(mm)
l
(mm)

132.36 €

1 3 Days 103025306512.5M1212.52040

197.21 €

1 3 Days 104030408017M16162550

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Peripherals
Body Steelened Wearing parts Heat-treated steel Pull-rod Special steel
Conflict Minerals free yes REACH compliant yes

Tech Support