Base Elements, low

Base Elements, low

Product Details:

Manufacturer part number: 23700.0612

Brand: HALDER

Price: 125.27

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23700.0612

 

Example

Part Number
23700.0612
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

125.27 €

1 3 Days 10

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Peripherals
a(mm) 12 b(mm) 30 b1(mm) 25
c(mm) 65 g M12 i(mm) 12.5
p(mm) 23 Body Steelened Wearing parts Heat-treated steel
Pull-rod Special steel Conflict Minerals free yes REACH compliant yes

This page is Base Elements, low, part number 23700.0612.
You can find the detail information about specifications and dimensions on part number 23700.0612.

Tech Support