Base Elements, for location hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23700.0712
23700.0716
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa
(mm)
b
(mm)
c
(mm)
g i
(mm)
p
(mm)

89.09 €

1 3 Days 1082565M1212.527

99.81 €

1 3 Days 10123078M161433

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Peripherals
Body Steelened Wearing parts Heat-treated steel Pull-rod Special steel
Conflict Minerals free yes REACH compliant yes

Tech Support