Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22080.0010
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection. |
Light spring load | Standard spring load | Heavy spring load |
Dimensions | Stroke | Spring load1) | Operating temperature range | Location hole | Weight | Art. No. | ||||||
d1 | d2 | d3 | l1 | l2 | s | F1 | F2 | min. | max. | H7 | ||
+0.1 | ~ | ~ | ~ | |||||||||
[mm] | [mm] | [N] | [°C] | [mm] | [g] | |||||||
body and ball from stainless steel, light spring load – picture 1 | ||||||||||||
4 | 3.00 | 4.6 | 5.0 | 0.9 | 1.00 | 0.4 | 1.0 | – | 250 | 4 | 0.3 | 22080.1004 |
5 | 4.00 | 5.6 | 6.0 | 0.9 | 1.40 | 0.5 | 4.7 | – | 250 | 5 | 0.6 | 22080.1005 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.80 | 2.3 | 6.5 | – | 250 | 6 | 1.0 | 22080.1006 |
8 | 6.50 | 8.5 | 9.0 | 1.1 | 2.40 | 4.0 | 9.0 | – | 250 | 8 | 2.0 | 22080.1008 |
10 | 8.50 | 11.0 | 13.0 | 1.5 | 3.30 | 3.9 | 10.0 | – | 250 | 10 | 4.4 | 22080.1010 |
12 | 10.00 | 13.0 | 16.0 | 2.3 | 4.00 | 6.2 | 14.6 | – | 250 | 12 | 7.0 | 22080.1012 |
body and ball from stainless steel, standard spring load – picture 1 | ||||||||||||
3 | 2.38 | 3.5 | 4.0 | 0.6 | 0.70 | 1.8 | 3.5 | – | 250 | 3 | 0.1 | 22080.0003 |
4 | 3.00 | 4.6 | 5.0 | 0.9 | 1.00 | 2.5 | 6.0 | – | 250 | 4 | 0.3 | 22080.0004 |
5 | 4.00 | 5.6 | 6.0 | 0.9 | 1.40 | 3.0 | 6.5 | – | 250 | 5 | 0.6 | 22080.0005 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.80 | 5.5 | 11.5 | – | 250 | 6 | 1.0 | 22080.0006 |
8 | 6.50 | 8.5 | 9.0 | 1.1 | 2.40 | 7.0 | 12.5 | – | 250 | 8 | 2.1 | 22080.0008 |
10 | 8.50 | 11.0 | 13.0 | 1.5 | 3.30 | 8.5 | 18.5 | – | 250 | 10 | 4.5 | 22080.0010 |
12 | 10.00 | 13.0 | 16.0 | 2.3 | 4.00 | 12.0 | 26.5 | – | 250 | 12 | 7.2 | 22080.0012 |
body and ball from stainless steel, heavy spring load – picture 1 | ||||||||||||
4 | 3.00 | 4.6 | 5.0 | 0.9 | 1.00 | 5.0 | 10.4 | – | 250 | 4 | 0.3 | 22080.2004 |
5 | 4.00 | 5.6 | 6.0 | 0.9 | 1.40 | 6.0 | 12.0 | – | 250 | 5 | 0.6 | 22080.2005 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.80 | 7.3 | 19.0 | – | 250 | 6 | 1.0 | 22080.2006 |
8 | 6.50 | 8.5 | 9.0 | 1.1 | 2.40 | 11.0 | 25.0 | – | 250 | 8 | 2.2 | 22080.2008 |
10 | 8.50 | 11.0 | 13.0 | 1.5 | 3.30 | 17.0 | 37.0 | – | 250 | 10 | 4.6 | 22080.2010 |
12 | 10.00 | 13.0 | 16.0 | 2.3 | 4.00 | 28.0 | 57.0 | – | 250 | 12 | 7.4 | 22080.2012 |
body from brass, ball from stainless steel, standard spring load – picture 2 | ||||||||||||
3 | 2.38 | 3.6 | 4.0 | 0.6 | 0.60 | 1.8 | 3.5 | – | 250 | 3 | 0.2 | 22080.0203 |
4 | 3.00 | 4.5 | 5.0 | 1.0 | 0.80 | 3.0 | 6.0 | – | 250 | 4 | 0.4 | 22080.0204 |
5 | 4.00 | 5.5 | 6.0 | 1.0 | 1.00 | 4.0 | 6.5 | – | 250 | 5 | 0.7 | 22080.0205 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.60 | 6.0 | 11.5 | – | 250 | 6 | 1.2 | 22080.0206 |
8 | 6.50 | 8.5 | 9.0 | 1.0 | 1.90 | 8.0 | 12.5 | – | 250 | 8 | 2.8 | 22080.0208 |
body from thermoplastic, ball from stainless steel, standard spring load – picture 2 | ||||||||||||
3 | 2.00 | 3.6 | 4.0 | 0.6 | 0.55 | 1.7 | 3.5 | -30 | 50 | 3 | 0.1 | 22080.0403 |
4 | 3.00 | 4.6 | 5.0 | 1.0 | 0.80 | 3.0 | 6.5 | -30 | 50 | 4 | 0.2 | 22080.0404 |
5 | 4.00 | 5.6 | 6.0 | 1.0 | 1.00 | 6.0 | 9.4 | -30 | 50 | 5 | 0.4 | 22080.0405 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.60 | 6.2 | 12.6 | -30 | 50 | 6 | 0.7 | 22080.0406 |
8 | 6.50 | 8.5 | 9.0 | 1.0 | 1.90 | 10.0 | 20.4 | -30 | 50 | 8 | 1.5 | 22080.0408 |
10 | 8.00 | 11.0 | 13.5 | 1.5 | 2.40 | 11.9 | 22.3 | -30 | 50 | 10 | 3.1 | 22080.0410 |
12 | 10.00 | 13.0 | 16.0 | 1.5 | 3.30 | 14.0 | 25.0 | -30 | 50 | 12 | 5.7 | 22080.0412 |
body and ball from thermoplastic, standard spring load – picture 2 | ||||||||||||
4 | 3.00 | 4.6 | 5.0 | 1.0 | 0.80 | 3.0 | 6.5 | -30 | 50 | 4 | 0.1 | 22080.0604 |
5 | 4.00 | 5.6 | 6.0 | 1.0 | 1.00 | 6.0 | 9.4 | -30 | 50 | 5 | 0.2 | 22080.0605 |
6 | 5.00 | 6.5 | 7.0 | 1.0 | 1.60 | 6.2 | 12.6 | -30 | 50 | 6 | 0.3 | 22080.0606 |
8 | 6.50 | 8.5 | 9.0 | 1.0 | 1.90 | 10.0 | 20.4 | -30 | 50 | 8 | 0.6 | 22080.0608 |
10 | 8.00 | 11.0 | 13.5 | 1.5 | 2.40 | 11.9 | 22.3 | -30 | 50 | 10 | 1.4 | 22080.0610 |
12 | 10.00 | 13.0 | 16.0 | 1.5 | 3.30 | 14.0 | 25.0 | -30 | 50 | 12 | 2.4 | 22080.0612 |
Part Number
|
---|
22080.0010 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip Material | Body Material | Outside Dia./Thread M (mm) | Stroke S (mm) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | d3 (mm) | Ball | l (mm) | l2 (mm) | Temperature max. (°C) | Temperature min. (°C) | Location hole (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.49 € | 1 |
Same day
Stock | 10 | Stainless Steel | - | 10 | 3.3 | 8.5 | 18.5 | 10 | 8.5 | 11 | Stainless Steel, hardened | 13 | ~ 1.5 | 250 | - | 10 |
Loading...
Mounting Method | Press Fitting | Loosening Prevention | No | Main Body Surface Treatment | No |
---|---|---|---|---|---|
Tip Heat Treatment | No | Initial Load (Range)(N) | 0.01 to 50 | Spring | Stainless Steel |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Spring Plungers, smooth, with collar and ball, part number 22080.0010.
You can find the detail information about specifications and dimensions on part number 22080.0010.
Configure
Stock
Basic Attributes
Body Material
Temperature min.(°C)
Type
Tip Material
Outside Dia./Thread M(mm)
Stroke S(mm)
Initial Load(N)
d1
d2(mm)
d3(mm)
Ball
l(mm)
l2(mm)
Temperature max.(°C)
Location hole(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22080.0005 |
22080.0006 |
22080.0008 |
22080.0012 |
22080.0203 |
22080.0204 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tip Material | Body Material | Outside Dia./Thread M (mm) | Stroke S (mm) | Initial Load (N) | Max. Load (N) | d1 | d2 (mm) | d3 (mm) | Ball | l (mm) | l2 (mm) | Temperature max. (°C) | Temperature min. (°C) | Location hole (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.84 € | 1 |
Same day
Stock | 10 | Stainless Steel | - | 5 | 1.4 | 3 | 6.5 | 5 | 4 | 5.6 | Stainless Steel, hardened | 6 | ~ 0.9 | 250 | - | 5 | |||
0.87 € | 1 |
Same day
Stock | 10 | Stainless Steel | - | 6 | 1.8 | 5.5 | 11.5 | 6 | 5 | 6.5 | Stainless Steel, hardened | 7 | ~ 1 | 250 | - | 6 | |||
1.08 € | 1 |
Same day
Stock | 10 | Stainless Steel | - | 8 | 2.4 | 7 | 12.5 | 8 | 6.5 | 8.5 | Stainless Steel, hardened | 9 | ~ 1.1 | 250 | - | 8 | |||
1.78 € | 1 |
Same day
Stock | 10 | Stainless Steel | - | 12 | 4 | 12 | 26.5 | 12 | 10 | 13 | Stainless Steel, hardened | 16 | ~ 2.3 | 250 | - | 12 | |||
2.64 € | 1 |
Same day
Stock | 10 | Stainless Steel | Brass | 3 | 0.6 | 1.8 | 3.5 | 3 | 2.38 | 3.6 | Stainless Steel, hardened | 4 | ~ 0.6 | 250 | - | 3 | |||
1.48 € | 1 |
Same day
Stock | 10 | Stainless Steel | Brass | 4 | 0.8 | 3 | 6 | 4 | 3 | 4.5 | Stainless Steel, hardened | 5 | ~ 1 | 250 | - | 4 |