• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Grub Screws, DIN 6332 with thrust point (Part Numbers - CAD Download)

Grub Screws, DIN 6332 with thrust point

Click on this image to zoom in.

Click on this image to zoom in.

  • Grub Screws, DIN 6332 with thrust point
For combination with thrust pads with snap ring DIN 6311 form S (EH 22560.) and clamping screws DIN 6332.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22540.0503

 

Example

Part Number
22540.0503
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Type d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
WS
(mm)
n
(mm)
REACH compliant Weight
(g)

9.40 €

1 Same day

Stock

10Steel, blackenedwith internal hexagon (IS)M2015.5150150145.5~ 155.5-10-yes284

Loading...

  1. 1

Basic information

Conflict Minerals free yes

This page is Grub Screws, DIN 6332 with thrust point, part number 22540.0503.
You can find the detail information about specifications and dimensions on part number 22540.0503.

Variation of this product

Part Number
22540.0082
22540.0101
22540.0102
22540.1061
22540.1062
22540.1081
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Type d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
WS
(mm)
n
(mm)
REACH compliant Weight
(g)

1.17 €

1 Same day

Stock

10Steel, blackenedSlotted (S)M8660607.53~ 63~ 62.5-1.2yes17

1.49 €

1 Same day

Stock

10Steel, blackenedSlotted (S)M108606094.5~ 63.6~ 62.6-1.6yes27

1.72 €

1 Same day

Stock

10Steel, blackenedSlotted (S)M108808094.5~ 83.6~ 82.6-1.6yes37

1.30 €

1 2 Days -stainless steelSlotted (S)M64.543062.5~ 32.1--1yes4.5

1.43 €

1 2 Days -stainless steelSlotted (S)M64.545062.5~ 52.1--1-7.8

1.49 €

1 2 Days -stainless steelSlotted (S)M865.4407.53~ 43~ 42.5-1.2-11

Tech Support