• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Set collars / steel / slotted, two-piece / 25069 (Part Numbers - CAD Download)

Set collars / steel / slotted, two-piece / 25069
Set collars with universal applicability, e.g. as a fixed stop.
Set collars with strong clamping force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25069.0108

Set Collars, EH 25069.

Product Description

Set collars with universal applicability, e.g. as a fixed stop.
Set collars with strong clamping force.

Material

Screw
• Steel
• Stainless steel
Set collar
• Steel, black, steam oxidized
• Stainless steel 1.4404

Drawing

picture 1 picture 2

Order Information

DimensionsWSWeightArt. No.
d1d2d3sx   
H10       
[mm][mm][g] 
slotted – picture 1, steel
620M391.22.52025069.0006
822M391.02.51825069.0008
1026M4111.63.03225069.0010
1230M4110.73.04225069.0012
1432M4110.73.04025069.0014
1536M5131.44.07025069.0015
1636M5131.44.06825069.0016
1842M5150.64.010925069.0018
2042M5150.64.010325069.0020
2248M5150.04.013825069.0022
2548M5150.04.012625069.0025
2855M6150.55.017125069.0028
3055M6150.55.016225069.0030
3260M6150.45.019625069.0032
3560M6150.45.017825069.0035
4065M6150.55.020025069.0040
slotted – picture 1, stainless steel
620M391.22.52025069.0106
822M391.02.51925069.0108
1026M4111.63.03325069.0110
1230M4110.73.04025069.0112
1432M4110.73.04025069.0114
1536M5131.44.07325069.0115
1636M5131.44.06625069.0116
1842M5150.64.012025069.0118
2042M5150.64.010425069.0120
2248M5150.04.014125069.0122
2548M5150.04.013025069.0125
2855M6150.55.017425069.0128
3055M6150.55.016025069.0130
3260M6150.45.018225069.0132
3560M6150.45.017125069.0135
4065M6150.55.018325069.0140
divided – picture 2, steel
620M391.22.51525069.0206
822M391.02.52025069.0208
1026M4111.63.03125069.0210
1230M4110.73.03925069.0212
1432M4110.73.04325069.0214
1536M5131.44.06525069.0215
1636M5131.44.06425069.0216
1842M5150.64.010325069.0218
2042M5150.64.09825069.0220
2248M5150.04.013525069.0222
2548M5150.04.012225069.0225
2855M6150.55.016525069.0228
3055M6150.55.015325069.0230
3260M6150.45.018725069.0232
3560M6150.45.017025069.0235
4065M6150.55.018925069.0240
divided – picture 2, stainless steel
620M391.22.51825069.0306
822M391.02.51825069.0308
1026M4111.63.02925069.0310
1230M4110.73.04025069.0312
1432M4110.73.04425069.0314
1536M5131.44.06925069.0315
1636M5131.44.06325069.0316
1842M5150.64.010525069.0318
2042M5150.64.010025069.0320
2248M5150.04.013725069.0322
2548M5150.04.012525069.0325
2855M6150.55.016525069.0328
3055M6150.55.015625069.0330
3260M6150.45.018825069.0332
3560M6150.45.017325069.0335
4065M6150.55.017025069.0340

Application Example

Part Number
25069.0108
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTightening Method d1 d2 s Material Surface Treatment d3 x
(mm)
WS
(mm)
Screw Set collar

8.87 €

1 2 Days 10Slit8229Stainless SteelNo Surface TreatmentM312.5Stainless steelStainless steel 1.4404

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

This page is Set collars / steel / slotted, two-piece / 25069, part number 25069.0108.
You can find the detail information about specifications and dimensions on part number 25069.0108.

Variation of this product

Part Number
25069.0012
25069.0014
25069.0015
25069.0110
25069.0112
25069.0114
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTightening Method d1 d2 s Material Surface Treatment d3 x
(mm)
WS
(mm)
Screw Set collar

4.86 €

1 2 Days 10Slit123011SteelSurface Treatment ProvidedM40.73SteelSteel, black, steam oxidized

5.09 €

10 2 Days 10Slit143211SteelSurface Treatment ProvidedM40.73SteelSteel, black, steam oxidized

5.93 €

1 Same day

Stock

10Slit153613SteelSurface Treatment ProvidedM51.44SteelSteel, black, steam oxidized

10.97 €

1 2 Days 10Slit102611Stainless SteelNo Surface TreatmentM41.63Stainless steelStainless steel 1.4404

11.26 €

1 2 Days 10Slit123011Stainless SteelNo Surface TreatmentM40.73Stainless steelStainless steel 1.4404

12.01 €

1 2 Days 10Slit143211Stainless SteelNo Surface TreatmentM40.73Stainless steelStainless steel 1.4404

Tech Support