Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
The compact clamping element can be converted between pull and push clamping strain, depending on the model. The travel path is 10 mm. Within the short clamp travel of 2 mm, self-locking occurs in any position. The maximum permitted clamping force is 4.9 kN. |
Travel path | s | Clamping force | Weight | Art. No. |
Clamping way | max. | |||
[mm] | [mm] | [kN] | [g] | |
pull to right, with transverse axis in the bore | ||||
10 | 2 | 4.9 | 751 | 23260.0003 |
pull to left, with transverse axis in the bore | ||||
10 | 2 | 4.9 | 749 | 23260.0005 |
pull to right, with throughgoing bore | ||||
10 | 2 | 4.9 | 745 | 23260.0013 |
pull to left, with throughgoing bore | ||||
10 | 2 | 4.9 | 750 | 23260.0015 |
push to right, with transverse axis in the bore | ||||
10 | 2 | 4.9 | 751 | 23260.0002 |
push to left, with transverse axis in the bore | ||||
10 | 2 | 4.9 | 749 | 23260.0004 |
push to right, with throughgoing bore | ||||
10 | 2 | 4.9 | 745 | 23260.0012 |
push to left, with throughgoing bore | ||||
10 | 2 | 4.9 | 750 | 23260.0014 |
Weight | Art. No. | |
[g] | ||
disc | ||
270 | 23260.0042 | |
taper | ||
85 | 23260.0044 | |
V-block | ||
82 | 23260.0046 |
Part Number
|
---|
23260.0002 |
23260.0003 |
23260.0004 |
23260.0005 |
23260.0012 |
23260.0013 |
23260.0014 |
23260.0015 |
23260.0042 |
23260.0044 |
23260.0046 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Clamping force (kN) | s Clamping way (mm) | Travel path (mm) | Housing | Body | Ball knob | Accessories | Drilling Type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
267.96 € | 2 | 2 Days | 10 | Push to right | 4.9 | 2 | 10 | Thermoplastic, black | Steel, blackened | DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003 | Steel, blackened | with transverse axis in the bore | 751 | |||
267.96 € | 1 | 2 Days | - | Pull to right | 4.9 | 2 | 10 | Thermoplastic, black | Steel, blackened | DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003 | Steel, blackened | with transverse axis in the bore | 751 | |||
267.96 € | 1 |
Same day
Stock | 10 | Push to left | 4.9 | 2 | 10 | Thermoplastic, black | Steel, blackened | DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003 | Steel, blackened | with transverse axis in the bore | 749 | |||
267.96 € | 1 | 2 Days | - | Pull to left | 4.9 | 2 | 10 | Thermoplastic, black | Steel, blackened | DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003 | Steel, blackened | with transverse axis in the bore | 749 | |||
288.60 € | 1 | 2 Days | 10 | Push to right | 4.9 | 2 | 10 | Thermoplastic, black | Steel, blackened | DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003 | Steel, blackened | with throughgoing bore | 745 | |||
288.60 € | 1 | 2 Days | - | Pull to right | 4.9 | 2 | 10 | Thermoplastic, black | Steel, blackened | DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003 | Steel, blackened | with throughgoing bore | 745 | |||
288.60 € | 1 |
Same day
Stock | 10 | Push to left | 4.9 | 2 | 10 | Thermoplastic, black | Steel, blackened | DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003 | Steel, blackened | with throughgoing bore | 750 | |||
288.60 € | 1 | 2 Days | - | Pull to left | 4.9 | 2 | 10 | Thermoplastic, black | Steel, blackened | DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003 | Steel, blackened | with throughgoing bore | 750 | |||
- | 30.40 € | 1 |
Same day
Stock | 10 | Disc | - | - | - | - | - | - | - | - | 270 | ||
- | 23.14 € | 1 | 2 Days | 10 | Taper | - | - | - | - | - | - | - | - | 85 | ||
- | 33.52 € | 1 | 2 Days | 10 | V-block | - | - | - | - | - | - | - | - | 82 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Type
Clamping force(kN)
s Clamping way(mm)
Travel path(mm)
Housing
Body
Ball knob
Accessories
Drilling Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes