Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25071.0020
Body
• Thermoplastic PA 6, black
Inner parts
• stainless steel
O-ring
• NBR
Dimensions | F | Operating temperature range max. | Weight | Art. No. | |||||||||
d1 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | l4 | l5 | Holding force axial, one-sided | |||
+0.1 | |||||||||||||
[mm] | [N] | [°C] | [g] | ||||||||||
8 | 40 | 25 | 22.4 | 31 | 27.5 | 7 | 1.7 | 3.15 | 0.5 | 250 | 80 | 31 | 25071.0008 |
10 | 40 | 25 | 22.4 | 31 | 27.5 | 7 | 1.7 | 3.15 | 0.5 | 250 | 80 | 34 | 25071.0010 |
12 | 40 | 25 | 22.4 | 31 | 27.5 | 7 | 1.7 | 3.15 | 0.5 | 350 | 80 | 30 | 25071.0012 |
15 | 40 | 25 | 22.4 | 31 | 27.5 | 7 | 1.7 | 3.15 | 0.5 | 350 | 80 | 28 | 25071.0015 |
16 | 40 | 25 | 22.4 | 31 | 27.5 | 7 | 1.7 | 3.15 | 0.5 | 380 | 80 | 27 | 25071.0016 |
20 | 55 | 30 | 27.4 | 37 | 32.5 | 7 | 1.7 | 2.65 | 0.5 | 320 | 80 | 51 | 25071.0020 |
22 | 55 | 30 | 27.4 | 37 | 32.5 | 7 | 1.7 | 2.65 | 0.5 | 320 | 80 | 49 | 25071.0022 |
Dimensions | Suitable for size | Weight | Art. No. | |
d | ||||
[mm] | [mm] | [g] | ||
O-ring | ||||
22 x 1.5 | 8, 10, 12, 15, 16 | 0.2 | 25071.0052 | |
27 x 1.5 | 20, 22 | 0.2 | 25071.0054 |
Part Number
|
---|
25071.0020 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 | d2 | s | Conflict Minerals free | REACH compliant | d3 | d4 | d5 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | Holding force (N) | Temperature max. (°C) | Body | O-ring | Suitable for size (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.70 € | 1 | 2 Days | 10 | 20 | 55 | - | yes | yes | 30 | 27.4 | 37 | 32.5 | 7 | 1.7 | 2.65 | 0.5 | 320 | 80 | Thermoplastic PA 6, black | NBR | - |
Loading...
Tightening Method | One-Touch | Material | NBR |
---|
This page is Set collars / plastic / quick release / stepped / 25071, part number 25071.0020.
You can find the detail information about specifications and dimensions on part number 25071.0020.
Configure
Basic Attributes
s
Suitable for size(mm)
Type
d1
d2
Conflict Minerals free
REACH compliant
d3
d4
d5(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
Holding force(N)
Temperature max.(°C)
Body
O-ring
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25071.0012 |
25071.0015 |
25071.0016 |
25071.0022 |
25071.0052 |
25071.0054 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 | d2 | s | Conflict Minerals free | REACH compliant | d3 | d4 | d5 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | Holding force (N) | Temperature max. (°C) | Body | O-ring | Suitable for size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.37 € | 1 |
Same day
Stock | 10 | 12 | 40 | - | yes | yes | 25 | 22.4 | 31 | 27.5 | 7 | 1.7 | 3.15 | 0.5 | 350 | 80 | Thermoplastic PA 6, black | NBR | - | |||
52.15 € | 1 |
Same day
Stock | 10 | 15 | 40 | - | yes | yes | 25 | 22.4 | 31 | 27.5 | 7 | 1.7 | 3.15 | 0.5 | 350 | 80 | Thermoplastic PA 6, black | NBR | - | |||
57.30 € | 1 | 2 Days | 10 | 16 | 40 | - | yes | yes | 25 | 22.4 | 31 | 27.5 | 7 | 1.7 | 3.15 | 0.5 | 380 | 80 | Thermoplastic PA 6, black | NBR | - | |||
74.87 € | 1 |
Same day
Stock | 10 | 22 | 55 | - | yes | yes | 30 | 27.4 | 37 | 32.5 | 7 | 1.7 | 2.65 | 0.5 | 320 | 80 | Thermoplastic PA 6, black | NBR | - | |||
- | 9.46 € | 1 | 2 Days | 10 | - | 22 | 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8 | ||
- | 11.60 € | 1 | 2 Days | 10 | - | 27 | 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 20 |