Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | RoHS |
---|
Loading...
d1(mm) | 28.7 | d2(mm) | 17.8 | d3(mm) | 50 |
---|---|---|---|---|---|
d4 | M4 | d5(mm) | 39.4 | h1(mm) | 41 |
h2(mm) | 22 | h3(mm) | 17.5 | l1(mm) | ~ 7 |
WS1(mm) | 6 | WS2(mm) | 2.5 | Tightening torque max.(Nm) | 66 |
Location hole(mm) | 50 | Clamping force(kN) | 20 | Body | Steel, blackened |
Clamping screw | Heat-treated steel | Conflict Minerals free | yes | REACH compliant | yes |