Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
These clamps have a high clamping force for low clamping heights. The body from brass provides a gentle but safe clamping. |
Dimensions | A | WS1 | WS2 | Clamping force max. | Tightening torque max. | Weight | Art. No. | |||
d1 | h1 | h2 | s | |||||||
[mm] | [mm] | [mm] | [mm] | [kN] | [Nm] | [g] | ||||
M 4 | 2.8 | 9.6 | 0.75 | 3.8 | 7.93 | 3 | 0.9 | 2.5 | 3.5 | 23270.0104 |
M 6 | 4.8 | 11.2 | 1.00 | 7.8 | 15.86 | 4 | 3.4 | 10.0 | 11.0 | 23270.0106 |
M 8 | 4.8 | 15.0 | 1.00 | 10.2 | 20.60 | 5 | 3.6 | 18.0 | 20.0 | 23270.0108 |
M10 | 6.3 | 19.0 | 1.30 | 10.2 | 20.60 | 7 | 7.0 | 26.0 | 27.0 | 23270.0110 |
M12 | 9.5 | 22.8 | 2.00 | 12.7 | 25.40 | 8 | 9.0 | 75.0 | 54.0 | 23270.0112 |
M16 | 12.7 | 28.5 | 2.50 | 15.0 | 30.13 | 12 | 12.0 | 120.0 | 108.0 | 23270.0116 |
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | RoHS | d1 (mm) | h1 (mm) | h2 (mm) | WS1 (mm) | WS2 (mm) | A (mm) | s (mm) | Tightening torque max. (Nm) | Clamping force (kN) |
---|
Loading...
Eccentric screw | Steel | Body | Brass | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
Configure
Basic Attributes
d1(mm)
h1(mm)
h2(mm)
WS1(mm)
WS2(mm)
A(mm)
s(mm)
Tightening torque max.(Nm)
Clamping force(kN)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes