Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Pitbull® clamps for low mounting height with a high clamping force and down hold effect. The O-ring serves to lift the clamp off when releasing. |
Dimensions | Clamping way s | WS | Clamping force max. | Tightening torque max. | Operating temperature range | Weight | Art. No. | ||||||||
d | b | l1 | l2 | h1 | h2 | h3 | h4 | min. | max. | ||||||
H9 | min. | ~ | ~ | ||||||||||||
[mm] | [mm] | [mm] | [kN] | [Nm] | [°C] | [g] | |||||||||
with knife edge – picture 1 | |||||||||||||||
M 4 | 12.7 | 12.70 | 5.1 | 4.8 | 2.6 | 7.4 | 8 | 0.4 | 3 | 2.6 | 6 | -30 | 80 | 7.5 | 23290.0052 |
M 6 | 19.1 | 19.05 | 7.6 | 7.1 | 3.8 | 10.9 | 11 | 0.6 | 5 | 3.8 | 17 | -30 | 80 | 22.0 | 23290.0054 |
M10 | 25.4 | 25.40 | 10.2 | 11.4 | 6.4 | 17.8 | 17 | 1.2 | 8 | 15.0 | 80 | -30 | 80 | 66.0 | 23290.0056 |
M12 | 38.1 | 38.10 | 15.2 | 16.3 | 9.5 | 25.8 | 21 | 1.9 | 10 | 20.8 | 140 | -30 | 80 | 195.0 | 23290.0058 |
blunt edged – picture 2 | |||||||||||||||
M 4 | 12.7 | 12.70 | 5.1 | 4.8 | 2.6 | 7.4 | 8 | 0.4 | 3 | 2.6 | 6 | -30 | 80 | 6.2 | 23290.0062 |
M 6 | 19.1 | 19.05 | 7.6 | 7.1 | 3.8 | 10.9 | 11 | 0.6 | 5 | 5.7 | 17 | -30 | 80 | 22.0 | 23290.0064 |
M10 | 25.4 | 25.40 | 10.2 | 11.4 | 6.4 | 17.8 | 17 | 1.2 | 8 | 15.1 | 80 | -30 | 80 | 65.0 | 23290.0066 |
M12 | 38.1 | 38.10 | 15.2 | 16.3 | 9.5 | 25.8 | 21 | 1.9 | 10 | 22.0 | 140 | -30 | 80 | 201.0 | 23290.0068 |
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | RoHS | d (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | l1 (mm) | l2 (mm) | WS (mm) | b (mm) | s Clamping way (mm) | Tightening torque max. (Nm) | Clamping force (kN) |
---|
Loading...
Temperature max.(°C) | 80 | Temperature min.(°C) | -30 | Body | Steel, hardened |
---|---|---|---|---|---|
O-ring | NBR | Screw | Heat-treated steel | Conflict Minerals free | yes |
REACH compliant | yes |
Configure
Basic Attributes
d(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
l1(mm)
l2(mm)
WS(mm)
b(mm)
s Clamping way(mm)
Tightening torque max.(Nm)
Clamping force(kN)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes