Sensing Elements - With Actuating Bolt, Protected Against Rotating

Sensing Elements - With Actuating Bolt, Protected Against Rotating
[Features]
· This part is a spring plunger that can be used with a variety of sensors for position detection.
· The bolt features a mechanism to prevent rotation.
· The bolt tip comes in three varieties: rounded, pointed and threaded.
· The threaded part on the rear of the bolt is for attaching components such as a switching element for a magnetic sensor.
· It can be used with all types of sensors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

 

Example 2

Part Number
25020.0008
25020.0010
25020.0012
25020.0016
25020.0058
25020.0060
25020.0062
25020.0066
25020.0108
25020.0110
25020.0112
25020.0116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd2 d3 e
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
s
(mm)
d1 F1
(N)
F2
(N)
R
(mm)
WS
(mm)

18.91 €

1 3 Days 10M2,5-~ 3.550329-6M8~ 4.1~ 7.61.753

19.31 €

1 3 Days 10M3-~ 4.6593511-8M10~ 5~ 92.34

20.06 €

1 3 Days 10M4-~ 5.8683814-10M12~ 5.1~ 112.95

25.70 €

1 3 Days 10M5-~ 6.9784216-12M16~ 7.5~ 13.83.56

18.62 €

1 3 Days 10M2,5-~ 3.550329-6M8~ 4.1~ 7.6-3

18.97 €

1 Same day

Stock

10M3-~ 4.6593511-8M10~ 5~ 9-4

19.71 €

1 Same day

Stock

10M4-~ 5.8683814-10M12~ 5.1~ 11-5

25.47 €

1 Same day

Stock

10M5-~ 6.9784216-12M16~ 7.5~ 13.8-6

18.91 €

1 3 Days 10M2,5M2,5~ 3.55032946M8~ 4.1~ 7.6-3

19.48 €

1 3 Days 10M3M3~ 4.659351158M10~ 5~ 9-4

20.02 €

1 4 Days 10M4M4~ 5.8683814610M12~ 5.1~ 11-5

25.56 €

1 4 Days 10M5M5~ 6.9784216712M16~ 7.5~ 13.8-6

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes Spring Stainless steel
Body Free cutting steel, blackened Nut Steel, black (ISO 4035) Actuating bolt Steel, nitrided, black

Tech Support