Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25050.0014
![]() | By using tapered shaft hubs, all shaft-hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. can be easily and efficiently established. It is a self-centering and non-floating tapered shaft hub in corrosion-protected design with a hexagon nut. The rotational accuracy of the tapered shaft hubs is 0.03 mm. |
Dimensions | WS | Tightening torque of the nut | Transferable torque | Transferable axial load | Surface pressure of shaft | Surface pressure of hub | Hub bore | Shaft diameter | Weight | Art. No. | |||
d1 | d2 | l1 | l2 | TA | M | Fa | pW | pN | D1 | D2 | |||
max. | max. | max. | max. | max. | H9 | h9 | |||||||
[mm] | [mm] | [Nm] | [Nm] | [kN] | [N/mm2] | [N/mm2] | [mm] | [mm] | [g] | ||||
5 | 14 | 19 | 15 | 14 | 9.9 | 10.1 | 4.0 | 264 | 96 | 14 | 5 | 18 | 25050.0005 |
6 | 14 | 19 | 15 | 14 | 9.9 | 12.1 | 4.0 | 220 | 96 | 14 | 6 | 17 | 25050.0006 |
8 | 16 | 22 | 17 | 16 | 16.9 | 23.4 | 5.8 | 179 | 91 | 16 | 8 | 24 | 25050.0008 |
9 | 20 | 24 | 19 | 22 | 34.9 | 43.7 | 9.7 | 245 | 115 | 20 | 9 | 47 | 25050.0009 |
10 | 20 | 24 | 19 | 22 | 34.9 | 48.6 | 9.7 | 221 | 115 | 20 | 10 | 45 | 25050.0010 |
11 | 22 | 24 | 19 | 22 | 43.8 | 59.9 | 10.9 | 225 | 117 | 22 | 11 | 51 | 25050.0011 |
12 | 22 | 24 | 19 | 22 | 43.8 | 65.3 | 10.9 | 206 | 117 | 22 | 12 | 47 | 25050.0012 |
14 | 26 | 28 | 22 | 27 | 65.0 | 93.0 | 13.3 | 178 | 99 | 26 | 14 | 81 | 25050.0014 |
15 | 26 | 28 | 22 | 27 | 65.0 | 99.0 | 13.3 | 166 | 99 | 26 | 15 | 76 | 25050.0015 |
16 | 26 | 28 | 22 | 27 | 65.0 | 106.0 | 13.3 | 156 | 99 | 26 | 16 | 71 | 25050.0016 |
18 | 35 | 36 | 27 | 36 | 161.0 | 223.0 | 24.8 | 224 | 125 | 35 | 18 | 197 | 25050.0018 |
19 | 35 | 36 | 27 | 36 | 161.0 | 235.0 | 24.8 | 212 | 125 | 35 | 19 | 190 | 25050.0019 |
20 | 35 | 36 | 27 | 36 | 161.0 | 248.0 | 24.8 | 201 | 125 | 35 | 20 | 181 | 25050.0020 |
22 | 42 | 41 | 30 | 46 | 250.0 | 349.0 | 31.8 | 197 | 110 | 42 | 22 | 344 | 25050.0022 |
24 | 42 | 41 | 30 | 46 | 250.0 | 381.0 | 31.8 | 180 | 110 | 42 | 24 | 322 | 25050.0024 |
25 | 42 | 41 | 30 | 46 | 250.0 | 397.0 | 31.8 | 173 | 110 | 42 | 25 | 310 | 25050.0025 |
28 | 47 | 44 | 33 | 50 | 355.0 | 565.0 | 40.4 | 174 | 110 | 47 | 28 | 403 | 25050.0028 |
30 | 47 | 44 | 33 | 50 | 355.0 | 605.0 | 40.4 | 162 | 110 | 47 | 30 | 372 | 25050.0030 |
32 | 55 | 51 | 38 | 55 | 490.0 | 764.0 | 47.8 | 166 | 102 | 55 | 32 | 632 | 25050.0032 |
35 | 55 | 51 | 38 | 55 | 490.0 | 836.0 | 47.8 | 151 | 102 | 55 | 35 | 568 | 25050.0035 |
38 | 62 | 58 | 43 | 65 | 720.0 | 1179.0 | 62.1 | 159 | 111 | 62 | 38 | 895 | 25050.0038 |
40 | 62 | 58 | 43 | 65 | 720.0 | 1241.0 | 62.1 | 151 | 111 | 62 | 40 | 844 | 25050.0040 |
WS | Weight | Art. No. | |
[mm] | [g] | ||
special fork wrench | |||
![]() | 14 | 45 | 25050.0814 |
16 | 72 | 25050.0816 | |
22 | 195 | 25050.0822 | |
27 | 195 | 25050.0827 | |
36 | 428 | 25050.0836 | |
46 | 610 | 25050.0846 | |
50 | 870 | 25050.0850 | |
55 | 1125 | 25050.0855 | |
65 | 1125 | 25050.0865 |
Part Number
|
---|
25050.0014 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | WS (mm) | D1 (mm) | D2 (mm) | l1 (mm) | l2 (mm) | Tightening torque of the nut TA max. (Nm) | Surface pressure hub pN max. (N/mm²) | Surface pressure shaft pW max. (N/mm²) | Transferable thrust load Fa max. (kN) | Transferable torque M max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.87 € | 1 |
Same day
Stock | 10 | 14 | 26 | 27 | 26 | 14 | 28 | 22 | 65 | 99 | 178 | 13.3 | 93 |
Loading...
Basic Shape | With Shoulder | Surface Treatment | Electroless Nickel Plating | Inner Diameter Shape | Round shape |
---|---|---|---|---|---|
Fixing Support | Retaining Type | Inner part | Steel, nickel-plated | External part | Steel, galvanized |
Nut | Steel, nickel-plated | Conflict Minerals free | yes | REACH compliant | yes |
This page is Clamping sleeves / without counter hexagon / conical / 25050.0005, part number 25050.0014.
You can find the detail information about specifications and dimensions on part number 25050.0014.
Configure
Stock
Basic Attributes
Type
d1(mm)
d2(mm)
WS(mm)
D1(mm)
D2(mm)
l1(mm)
l2(mm)
Tightening torque of the nut TA max.(Nm)
Surface pressure hub pN max.(N/mm²)
Surface pressure shaft pW max.(N/mm²)
Transferable thrust load Fa max.(kN)
Transferable torque M max.(Nm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25050.0009 |
25050.0010 |
25050.0011 |
25050.0015 |
25050.0016 |
25050.0018 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | WS (mm) | D1 (mm) | D2 (mm) | l1 (mm) | l2 (mm) | Tightening torque of the nut TA max. (Nm) | Surface pressure hub pN max. (N/mm²) | Surface pressure shaft pW max. (N/mm²) | Transferable thrust load Fa max. (kN) | Transferable torque M max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.57 € | 1 | 3 Days | 10 | 9 | 20 | 22 | 20 | 9 | 24 | 19 | 34.9 | 115 | 245 | 9.7 | 43.7 | |||
21.93 € | 1 | 3 Days | 10 | 10 | 20 | 22 | 20 | 10 | 24 | 19 | 34.9 | 115 | 221 | 9.7 | 48.6 | |||
23.33 € | 1 |
Same day
Stock | 10 | 11 | 22 | 22 | 22 | 11 | 24 | 19 | 43.8 | 117 | 225 | 10.9 | 59.9 | |||
25.87 € | 1 | 4 Days | 10 | 15 | 26 | 27 | 26 | 15 | 28 | 22 | 65 | 99 | 166 | 13.3 | 99 | |||
25.87 € | 1 | 2 Days | 10 | 16 | 26 | 27 | 26 | 16 | 28 | 22 | 65 | 99 | 156 | 13.3 | 106 | |||
28.49 € | 1 |
Same day
Stock | 10 | 18 | 35 | 36 | 35 | 18 | 36 | 27 | 161 | 125 | 224 | 24.8 | 223 |