Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25050.0110
It is a self-centering and non-floating tapered shaft hub in corrosion-protected design with a hexagon nut and a lock nut. The rotational accuracy of the tapered shaft hubs is 0.03 mm. By using tapered shaft hubs, all shaft-hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. can be easily and efficiently established. |
Dimensions | WS | Tightening torque of the nut | Transferable torque | Transferable axial load | Surface pressure of shaft | Surface pressure of hub | Hub bore | Shaft diameter | Weight | Art. No. | ||||
d1 | d2 | l1 | l2 | l3 | TA | M | Fa | PW | PN | D1 | D2 | |||
max. | max. | max. | max. | max. | H9 | h9 | ||||||||
[mm] | [mm] | [Nm] | [Nm] | [kN] | [N/mm2] | [N/mm2] | [mm] | [mm] | [g] | |||||
5 | 12 | 19 | 15 | 9 | 14 | 9.9 | 10.1 | 4.0 | 264 | 119 | 12 | 5 | 16 | 25050.0105 |
6 | 12 | 19 | 15 | 9 | 14 | 9.9 | 12.1 | 4.0 | 220 | 119 | 12 | 6 | 15 | 25050.0106 |
8 | 14 | 22 | 17 | 11 | 16 | 16.9 | 23.4 | 5.8 | 179 | 121 | 14 | 8 | 21 | 25050.0108 |
9 | 18 | 24 | 19 | 12 | 22 | 34.9 | 43.7 | 9.7 | 245 | 127 | 18 | 9 | 47 | 25050.0109 |
10 | 18 | 24 | 19 | 12 | 22 | 34.9 | 48.6 | 9.7 | 221 | 127 | 18 | 10 | 44 | 25050.0110 |
11 | 20 | 24 | 19 | 12 | 22 | 43.8 | 59.9 | 10.9 | 225 | 128 | 20 | 11 | 47 | 25050.0111 |
12 | 20 | 24 | 19 | 12 | 22 | 43.8 | 65.3 | 10.9 | 206 | 128 | 20 | 12 | 43 | 25050.0112 |
14 | 24 | 28 | 22 | 15 | 27 | 65.0 | 93.0 | 13.3 | 178 | 107 | 24 | 14 | 77 | 25050.0114 |
15 | 24 | 28 | 22 | 15 | 27 | 65.0 | 99.0 | 13.3 | 166 | 107 | 24 | 15 | 72 | 25050.0115 |
16 | 24 | 28 | 22 | 15 | 27 | 65.0 | 106.0 | 13.3 | 156 | 107 | 24 | 16 | 68 | 25050.0116 |
18 | 30 | 36 | 27 | 17 | 36 | 161.0 | 223.0 | 24.8 | 224 | 145 | 30 | 18 | 177 | 25050.0118 |
19 | 30 | 36 | 27 | 17 | 36 | 161.0 | 235.0 | 24.8 | 212 | 145 | 30 | 19 | 169 | 25050.0119 |
20 | 30 | 36 | 27 | 17 | 36 | 161.0 | 248.0 | 24.8 | 201 | 145 | 30 | 20 | 161 | 25050.0120 |
22 | 38 | 41 | 30 | 20 | 46 | 250.0 | 349.0 | 31.8 | 197 | 122 | 38 | 22 | 339 | 25050.0122 |
24 | 38 | 41 | 30 | 20 | 46 | 250.0 | 381.0 | 31.8 | 180 | 122 | 38 | 24 | 317 | 25050.0124 |
25 | 38 | 41 | 30 | 20 | 46 | 250.0 | 397.0 | 31.8 | 173 | 122 | 38 | 25 | 304 | 25050.0125 |
28 | 42 | 44 | 33 | 23 | 50 | 355.0 | 565.0 | 40.4 | 174 | 123 | 42 | 28 | 370 | 25050.0128 |
30 | 42 | 44 | 33 | 23 | 50 | 355.0 | 605.0 | 40.4 | 162 | 123 | 42 | 30 | 342 | 25050.0130 |
32 | 50 | 51 | 38 | 28 | 55 | 490.0 | 764.0 | 47.8 | 166 | 112 | 50 | 32 | 555 | 25050.0132 |
35 | 50 | 51 | 38 | 28 | 55 | 490.0 | 836.0 | 47.8 | 151 | 112 | 50 | 35 | 494 | 25050.0135 |
WS | Weight | Art. No. | |
[mm] | [g] | ||
special fork wrench | |||
14 | 45 | 25050.0814 | |
16 | 72 | 25050.0816 | |
22 | 195 | 25050.0822 | |
27 | 195 | 25050.0827 | |
36 | 428 | 25050.0836 | |
46 | 610 | 25050.0846 | |
50 | 870 | 25050.0850 | |
55 | 1125 | 25050.0855 | |
65 | 1295 | 25050.0865 |
Part Number
|
---|
25050.0110 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | Material | Inner Diameter Shape | WS (mm) | D1 (mm) | D2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | Tightening torque of the nut TA max. (Nm) | Surface pressure hub pN max. (N/mm²) | Surface pressure shaft pW max. (N/mm²) | Transferable thrust load Fa max. (kN) | Transferable torque M max. (Nm) | Inner part | External part | Nut | Conflict Minerals free | REACH compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.29 € | 1 | 3 Days | 10 | 10 | 18 | - | Round shape | 22 | 18 | 10 | 24 | 19 | 12 | 34.9 | 127 | 221 | 9.7 | 48.6 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes |
Loading...
Basic Shape | With Shoulder | Surface Treatment | Electroless Nickel Plating | Fixing Support | Retaining Type |
---|
This page is Clamping sleeves / counter hexagon / conical / 25050.0105, part number 25050.0110.
You can find the detail information about specifications and dimensions on part number 25050.0110.
Configure
Basic Attributes
Material
Type
d1(mm)
d2(mm)
Inner Diameter Shape
WS(mm)
D1(mm)
D2(mm)
l1(mm)
l2(mm)
l3(mm)
Tightening torque of the nut TA max.(Nm)
Surface pressure hub pN max.(N/mm²)
Surface pressure shaft pW max.(N/mm²)
Transferable thrust load Fa max.(kN)
Transferable torque M max.(Nm)
Inner part
External part
Nut
Conflict Minerals free
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25050.0106 |
25050.0108 |
25050.0109 |
25050.0111 |
25050.0112 |
25050.0114 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | Material | Inner Diameter Shape | WS (mm) | D1 (mm) | D2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | Tightening torque of the nut TA max. (Nm) | Surface pressure hub pN max. (N/mm²) | Surface pressure shaft pW max. (N/mm²) | Transferable thrust load Fa max. (kN) | Transferable torque M max. (Nm) | Inner part | External part | Nut | Conflict Minerals free | REACH compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.56 € | 1 | 4 Days | 10 | 6 | 12 | - | Round shape | 14 | 12 | 6 | 19 | 15 | 9 | 9.9 | 119 | 220 | 4 | 12.1 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
23.79 € | 1 | 2 Days | 10 | 8 | 14 | - | Round shape | 16 | 14 | 8 | 22 | 17 | 11 | 16.9 | 121 | 179 | 5.8 | 23.4 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
24.64 € | 1 | 3 Days | 10 | 9 | 18 | - | Round shape | 22 | 18 | 9 | 24 | 19 | 12 | 34.9 | 127 | 245 | 9.7 | 43.7 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
26.85 € | 1 | 3 Days | 10 | 11 | 20 | - | Round shape | 22 | 20 | 11 | 24 | 19 | 12 | 43.8 | 128 | 225 | 10.9 | 59.9 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
27.55 € | 1 |
Same day
Stock | 10 | 12 | 20 | - | Round shape | 22 | 20 | 12 | 24 | 19 | 12 | 43.8 | 128 | 206 | 10.9 | 65.3 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
30.40 € | 1 | 3 Days | 10 | 14 | 24 | - | Round shape | 27 | 24 | 14 | 28 | 22 | 15 | 65 | 107 | 178 | 13.3 | 93 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes |