• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Arch Shape Grip Plastic, Type Secured At Front (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24320.0040

U-Handles • plastic, front mounting, EH 24320.

Product Description

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.
These U-handles made of glass fibre reinforced plastic are characterised by their ergonomic and stable construction and their simple and timeless design.

Material

Handle
• Thermoplastic PA, glass-fibre reinforced, black

Assembly

Mounting is done from the operating side by means of a cylinder screw.

Drawing

Order Information

DimensionsFor cylinder screwOperating temperature rangeWeightArt. No.
l1d1bl2d2h1h2l3st max.  
±0.5             
[mm][mm][°C][g] 
93.56.52110910.53813746.07.0M 61002824320.0010
117.08.52613713.54115937.08.5M 81004224320.0020
132.08.52715013.545161087.08.5M 81004824320.0030
179.08.52819613.550171517.58.5M 81007024320.0040
235.010.53026016.554202018.510.5M1010011824320.0050

Application Example

Part Number
24320.0040
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2 l1
(mm)
l2
(mm)
l3
(mm)
h1
(mm)
h2
(mm)
a
(mm)
t
(mm)
s
(mm)

6.72 €

1 2 Days 108.513.51791961515017288.57.5

Loading...

  1. 1

Basic information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Main Body Material Nylon Additional Function No Main Body, Surface Treatment No
Mounting Method Round hole Handle Cross Sectional Shape Square type Temperature max.(°C) 100
Handle Thermoplastic PA, glass-fibre reinforced Conflict Minerals free yes REACH compliant yes

This page is Arch Shape Grip Plastic, Type Secured At Front, part number 24320.0040.
You can find the detail information about specifications and dimensions on part number 24320.0040.

Variation of this product

Part Number
24320.0010
24320.0020
24320.0030
24320.0050
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd1
(mm)
d2 l1
(mm)
l2
(mm)
l3
(mm)
h1
(mm)
h2
(mm)
a
(mm)
t
(mm)
s
(mm)

3.24 €

1 Same day

Stock

106.510.593.51097438132176

3.69 €

1 Same day

Stock

108.513.5117137934115268.57

5.72 €

1 Same day

Stock

108.513.51321501084516278.57

13.10 €

1 3 Days 1010.516.523526020154203010.58.5

Tech Support