Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24320.0050
U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units. These U-handles made of glass fibre reinforced plastic are characterised by their ergonomic and stable construction and their simple and timeless design. |
Dimensions | For cylinder screw | Operating temperature range | Weight | Art. No. | |||||||||
l1 | d1 | b | l2 | d2 | h1 | h2 | l3 | s | t | max. | |||
±0.5 | |||||||||||||
[mm] | [mm] | [°C] | [g] | ||||||||||
93.5 | 6.5 | 21 | 109 | 10.5 | 38 | 13 | 74 | 6.0 | 7.0 | M 6 | 100 | 28 | 24320.0010 |
117.0 | 8.5 | 26 | 137 | 13.5 | 41 | 15 | 93 | 7.0 | 8.5 | M 8 | 100 | 42 | 24320.0020 |
132.0 | 8.5 | 27 | 150 | 13.5 | 45 | 16 | 108 | 7.0 | 8.5 | M 8 | 100 | 48 | 24320.0030 |
179.0 | 8.5 | 28 | 196 | 13.5 | 50 | 17 | 151 | 7.5 | 8.5 | M 8 | 100 | 70 | 24320.0040 |
235.0 | 10.5 | 30 | 260 | 16.5 | 54 | 20 | 201 | 8.5 | 10.5 | M10 | 100 | 118 | 24320.0050 |
Part Number
|
---|
24320.0050 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 | l1 (mm) | l2 (mm) | l3 (mm) | h1 (mm) | h2 (mm) | a (mm) | t (mm) | s (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.10 € | 1 | 3 Days | 10 | 10.5 | 16.5 | 235 | 260 | 201 | 54 | 20 | 30 | 10.5 | 8.5 |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Shaped | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Nylon | Additional Function | No | Main Body, Surface Treatment | No |
Mounting Method | Round hole | Handle Cross Sectional Shape | Square type | Temperature max.(°C) | 100 |
Handle | Thermoplastic PA, glass-fibre reinforced | Conflict Minerals free | yes | REACH compliant | yes |
This page is Arch Shape Grip Plastic, Type Secured At Front, part number 24320.0050.
You can find the detail information about specifications and dimensions on part number 24320.0050.
Configure
Basic Attributes
Type
d1(mm)
d2
l1(mm)
l2(mm)
l3(mm)
h1(mm)
h2(mm)
a(mm)
t(mm)
s(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24320.0010 |
24320.0020 |
24320.0030 |
24320.0040 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 | l1 (mm) | l2 (mm) | l3 (mm) | h1 (mm) | h2 (mm) | a (mm) | t (mm) | s (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.24 € | 1 |
Same day
Stock | 10 | 6.5 | 10.5 | 93.5 | 109 | 74 | 38 | 13 | 21 | 7 | 6 | |||
3.69 € | 1 |
Same day
Stock | 10 | 8.5 | 13.5 | 117 | 137 | 93 | 41 | 15 | 26 | 8.5 | 7 | |||
5.72 € | 1 |
Same day
Stock | 10 | 8.5 | 13.5 | 132 | 150 | 108 | 45 | 16 | 27 | 8.5 | 7 | |||
6.72 € | 1 | 2 Days | 10 | 8.5 | 13.5 | 179 | 196 | 151 | 50 | 17 | 28 | 8.5 | 7.5 |