Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip O.D. d (Ø) | d2 (mm) | l (mm) | For index plungers Size | |
---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 1 |
Same day
Stock | 10 | 8 | 10 | 2 | M8 | |||
0.60 € | 1 |
Same day
Stock | 10 | 8 | 10 | 3 | M8 | |||
0.65 € | 1 | 2 Days | 10 | 8 | 10 | 4 | M8 | |||
0.72 € | 1 | 3 Days | 10 | 8 | 10 | 6 | M8 | |||
0.86 € | 1 |
Same day
Stock | 10 | 8 | 10 | 8 | M8 | |||
1.00 € | 1 | 2 Days | 10 | 8 | 10 | 10 | M8 | |||
0.70 € | 1 |
Same day
Stock | 10 | 10 | 12 | 2 | M10 | |||
0.78 € | 1 |
Same day
Stock | 10 | 10 | 12 | 4 | M10 | |||
0.86 € | 1 | 3 Days | 10 | 10 | 12 | 6 | M10 | |||
0.97 € | 1 |
Same day
Stock | 10 | 10 | 12 | 8 | M10 | |||
1.04 € | 1 | 2 Days | 10 | 10 | 12 | 10 | M10 | |||
1.15 € | 1 |
Same day
Stock | 10 | 10 | 12 | 12 | M10 | |||
0.76 € | 1 | 2 Days | 10 | 12 | 14 | 2 | M12 | |||
0.86 € | 1 | 2 Days | 10 | 12 | 14 | 4 | M12 | |||
0.96 € | 1 |
Same day
Stock | 10 | 12 | 14 | 6 | M12 | |||
1.05 € | 1 |
Same day
Stock | 10 | 12 | 14 | 8 | M12 | |||
1.01 € | 1 | 2 Days | 10 | 12 | 17 | 2 | M12 | |||
1.08 € | 1 | 2 Days | 10 | 12 | 17 | 4 | M12 | |||
1.10 € | 1 |
Same day
Stock | 10 | 12 | 17 | 5 | M12 | |||
1.11 € | 1 | 2 Days | 10 | 16 | 17 | 4 | M16 | |||
1.17 € | 1 | 2 Days | 10 | 16 | 17 | 6 | M16 | |||
1.21 € | 1 | 2 Days | 10 | 16 | 17 | 8 | M16 | |||
1.47 € | 1 | 2 Days | 10 | 16 | 17 | 10 | M16 | |||
1.69 € | 1 | 2 Days | 10 | 16 | 17 | 12 | M16 | |||
1.24 € | 1 | 2 Days | 10 | 16 | 19 | 2 | M16 | |||
1.33 € | 1 | 2 Days | 10 | 16 | 19 | 4 | M16 | |||
1.40 € | 1 |
Same day
Stock | 10 | 16 | 19 | 6 | M16 | |||
1.49 € | 1 | 2 Days | 10 | 16 | 19 | 8 | M16 | |||
1.59 € | 1 | 2 Days | 10 | 16 | 19 | 10 | M16 | |||
1.69 € | 1 | 2 Days | 10 | 16 | 19 | 12 | M16 |
Loading...
Mounting Method | Others | Temperature max.(°C) | 250 | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
Configure
Stock
Basic Attributes
Tip O.D. d(Ø)
d2(mm)
l(mm)
For index plungers Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes