Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Precision index plungers together with bushings are a perfect combination for quick positioning and mounting. The precise tolerance of both, the precision index plunger and the bushing, guarantees a high repeatability of these two elements. |
Nominal diameter | Dimensions | Spring load1) | Weight | Art. No. | |||||||||||
d1 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | l4 | l5 | l6 | F1 | F2 | |||
n6 | min. | ~ | ~ | ||||||||||||
[mm] | [mm] | [N] | [g] | ||||||||||||
without locking – picture 1 | |||||||||||||||
10 | 10 | 19 | 16 | 25 | M 6 | 6 | 2.5 | 31 | 13 | 25.0 | – | 19 | 29 | 78 | 22130.0110 |
12 | 12 | 23 | 20 | 32 | M 8 | 6 | 3.0 | 35 | 13 | 33.0 | – | 22 | 35 | 135 | 22130.0112 |
16 | 16 | 28 | 25 | 40 | M10 | 6 | 3.0 | 42 | 13 | 41.5 | – | 30 | 50 | 227 | 22130.0116 |
20 | 20 | 33 | 30 | 40 | M10 | 6 | 3.0 | 50 | 13 | 41.5 | – | 46 | 63 | 348 | 22130.0120 |
25 | 25 | 42 | 38 | 50 | M10 | 6 | 3.0 | 60 | 13 | 51.0 | – | 39 | 73 | 654 | 22130.0125 |
with locking – picture 2 | |||||||||||||||
10 | 10 | 19 | 16 | 25 | M 6 | 6 | 2.5 | 31 | 13 | 25.0 | 32.5 | 19 | 29 | 95 | 22130.0160 |
12 | 12 | 23 | 20 | 32 | M 8 | 6 | 3.0 | 35 | 13 | 33.0 | 40.5 | 22 | 35 | 135 | 22130.0162 |
16 | 16 | 28 | 25 | 40 | M10 | 6 | 3.0 | 42 | 13 | 41.5 | 49.0 | 30 | 50 | 228 | 22130.0166 |
20 | 20 | 33 | 30 | 40 | M10 | 6 | 3.0 | 50 | 13 | 41.5 | 49.0 | 46 | 63 | 348 | 22130.0170 |
25 | 25 | 42 | 38 | 50 | M10 | 6 | 3.0 | 60 | 13 | 51.0 | 58.5 | 39 | 73 | 651 | 22130.0175 |
Nominal diameter | Dimensions | Weight | Art. No. | |||||
d1 | d2 | d3 | l1 | l2 | ||||
+0.1 | n6 | min. | ||||||
[mm] | [mm] | [g] | ||||||
Socket for precision index plungers, tapered – picture 3 | ||||||||
10 | 7.10 | 19 | 16 | 11 | 8.5 | 13 | 22130.0190 | |
12 | 8.28 | 23 | 20 | 13 | 10.0 | 25 | 22130.0192 | |
16 | 11.52 | 28 | 25 | 17 | 14.0 | 47 | 22130.0193 | |
20 | 15.49 | 33 | 30 | 16 | 13.0 | 60 | 22130.0194 | |
25 | 19.70 | 42 | 38 | 19 | 16.0 | 114 | 22130.0196 |
Part Number
|
---|
22130.0125 |
22130.0175 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Tip O.D. d (Ø) | d2 (mm) | d4 (mm) | d5 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | F1 (N) | F2 (N) | s (mm) | Pin | Bushing | Ball knob | Nominal diameter (mm) | Conflict Minerals free | REACH compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.63 € | 1 | 3 Days | 10 | Special Knob | 25 | 42 | 50 | M10 | 6 | 3 | 60 | 13 | 51 | - | ~ 39 | ~ 73 | ~ 9 | Case-hardened steel, case-hardened, blackened and ground | Case-hardened steel, case-hardened, blackened and ground | Thermoplastic, greyish black | 25 | yes | yes | |||
207.99 € | 1 |
Same day
Stock | 10 | Special Knob | 25 | 42 | 50 | M10 | 6 | 3 | 60 | 13 | 51 | 58.5 | ~ 39 | ~ 73 | ~ 9 | Case-hardened steel, case-hardened, blackened and ground | Case-hardened steel, case-hardened, blackened and ground | Thermoplastic, greyish black | 25 | yes | yes |
Loading...
Mounting Method | Others | Main Body Surface Treatment | Black Oxide |
---|
Configure
Stock
Basic Attributes
l6(mm)
Type
Type
Tip O.D. d(Ø)
d2(mm)
d4(mm)
d5(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
F1(N)
F2(N)
s(mm)
Pin
Bushing
Ball knob
Nominal diameter(mm)
Conflict Minerals free
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes