Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24390.0194
Part Number
|
---|
24390.0194 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rotating Radius R (mm) | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.55 € | 1 |
Same day
Stock | 10 | 45 | 6 | 50 | 14 | M6 | 10 | 45 | 24.5 | 4 | 3 | 35 | black |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Lever Shape with Knob | Single lever | Mounting Section Type | Male thread |
Main Body Material | Zinc Alloy | Mounting Section Material | Stainless Steel | Inner Parts Material | Stainless steel 1.4305 |
Screw | Stainless steel 1.4305 | Version | with screw | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Position Adjustable Clamping Lever Screw Included, Internal Parts, Stainless Steel, part number 24390.0194.
You can find the detail information about specifications and dimensions on part number 24390.0194.
Configure
Stock
Basic Attributes
Type
Rotating Radius R(mm)
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length L(mm)
d1(mm)
d2(mm)
d3(mm)
l2(mm)
h1(mm)
h2(mm)
h3(mm)
h4
Colour
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24390.0016 |
24390.0018 |
24390.0020 |
24390.0331 |
24390.0334 |
24390.0341 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rotating Radius R (mm) | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.32 € | 1 | 2 Days | 10 | 30 | 4 | 16 | 13 | M4 | 10 | 30 | 24.5 | 4 | 3.5 | 30.5 | black | |||
9.55 € | 1 | 2 Days | 10 | 30 | 4 | 20 | 13 | M4 | 10 | 30 | 24.5 | 4 | 3.5 | 30.5 | orange | |||
9.55 € | 1 | 2 Days | 10 | 30 | 4 | 20 | 13 | M4 | 10 | 30 | 24.5 | 4 | 3.5 | 30.5 | black | |||
12.58 € | 1 | 2 Days | 10 | 62 | 8 | 16 | 18 | M8 | 13.5 | 62 | 31 | 6.5 | 3 | 45 | orange | |||
12.58 € | 1 | 2 Days | 10 | 62 | 8 | 16 | 18 | M8 | 13.5 | 62 | 31 | 6.5 | 3 | 45 | black | |||
12.81 € | 1 |
Same day
Stock | 10 | 62 | 8 | 20 | 18 | M8 | 13.5 | 62 | 31 | 6.5 | 3 | 45 | orange |