Module For Securing With Screw Hole For Attaching Lever

Module For Securing With Screw Hole For Attaching Lever
  • Volume Discount
[Features]
· Enables quick securing to a shaft providing a base to attach the lever.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
24360.0010
24360.0030
24360.0040
24360.0050
24360.0060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Diameter d(mm) and/or Diameter Mounting Section Length L
(mm)
t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l
(mm)
b1
(mm)
b2
(mm)

12.02 €

1 2 Days 101015.5112410M8103615.513

11.28 €

1 Available 2 Days 101217.5142812M10124117.515

13.60 €

1 2 Days 101417.5142814M10124117.515

16.45 €

1 2 Days 101419.5163214M12144519.517

16.45 €

1 2 Days 101619.5163216M12144519.517

Loading...

  1. 1

Basic information

Application Related Components Type Clamp Clamp Mechanism Shape Shape with Knob
Mounting Section Type Female Thread Main Body Material Steel Main Body Surface Treatment Triiron Film
Inner Parts Material Sintered steel, black, steam oxidized Conflict Minerals free yes REACH compliant yes

Tech Support