Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23210.0730 |
23210.0740 |
23210.0760 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | d (mm) | l2 (mm) | l3 (mm) | b1 (mm) | b2 (mm) | b3 (mm) | h1 (mm) | h2 (mm) | For down-hold clamps | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.62 € | 1 | 4 Days | 10 | 8 | 100 | M8 | 63 | 20 | 30 | 15 | 9 | 15 | 6.5 | M8 | |||
83.23 € | 1 | 4 Days | 10 | 12 | 120 | M12 | 72 | 25 | 40 | 20 | 13 | 20 | 7.5 | M12 | |||
93.34 € | 1 | 4 Days | 10 | 16 | 140 | M16 | 80 | 30 | 60 | 26 | 17 | 30 | 13 | M16 |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Shape | Others |
---|---|---|---|---|---|
Mounting Section Type | Female Thread | Main Body Material | Steel | Main Body Surface Treatment | Triiron Film |
Inner Parts Material | Heat-treated steel, tempered, blackened | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length L(mm)
d(mm)
l2(mm)
l3(mm)
b1(mm)
b2(mm)
b3(mm)
h1(mm)
h2(mm)
For down-hold clamps
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes