Type 3 Hex Nut - Inch Size

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NT02028JM

六角ナット3種 インチサイズ:関連画像

Part Number
NT02028JM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.24 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Material Stainless A2 Surface Treatment Passivate Thread Type Unify Fine UNF
Applications, Functions General Sales Unit Box/Package Screw Nominal (inch) 1/4
Hex Nut Type Type 3 Number of Thread ridge 28 Note Standard:ANSI B18.2.2

This page is Type 3 Hex Nut - Inch Size, part number NT02028JM.
You can find the detail information about specifications and dimensions on part number NT02028JM.

Tech Support