MC Nylon Round Bar EA441NA-20

MC Nylon Round Bar EA441NA-20
【Product Specifications】
・Material-MC Nylon (MC901)
・OD (mm)…20
・Length (mm)…500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA441NA-20

Part Number
EA441NA-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.96 €

1 6 Days

Loading...

  1. 1

This page is MC Nylon Round Bar EA441NA-20, part number EA441NA-20.
You can find the detail information about specifications and dimensions on part number EA441NA-20.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360