MC Nylon Round Bar EA441NA-60

MC Nylon Round Bar EA441NA-60
【Product Specifications】
・Material-MC Nylon (MC901)
・OD (mm)…60
・Length (mm)…500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA441NA-60

Part Number
EA441NA-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.12 €

1 6 Days

Loading...

  1. 1

This page is MC Nylon Round Bar EA441NA-60, part number EA441NA-60.
You can find the detail information about specifications and dimensions on part number EA441NA-60.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360