[Vertical Attachment] Seal Brush (Stainless Steel Frame) EA979MB-50

[Vertical Attachment] Seal Brush (Stainless Steel Frame) EA979MB-50
【Product Specifications】
・Screw mounting-Prepare separately.
・Material…PP
・Color…White
・Length…500
・Hair length…60
・Brush dia.…0.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA979MB-50

Part Number
EA979MB-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

123.22 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360