Guide Frame 30G Frame

Guide Frame 30G Frame
[Applications]
· Guide frame for 25 Series.

[Note]
· Use in combination with a BE19 resin bearing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F30G-4000
F30G-[10-1099/0.1]
F30G-[1100-3999.9/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

-

1 8 Days 10

-

1 8 Days 10

-

1 8 Days 10

Loading...

  1. 1

Basic information

Application For Sliding Door Type Frame Material Aluminum
Material EN AW 6081 Equiv. Surface Treatment Clear Anodized Aluminum Width(mm) 16
Height(mm) 30

Tech Support