Steel 8 Mar Hexagon Bolt (Half Thread)【1-200 Pieces Per Package】

Steel 8 Mar Hexagon Bolt (Half Thread)
  • Volume Discount
[Nominal] 8/10/12/14/16/20
[Material] Steel
[Surface Processing] None / Trivalent White / Trivalent Stainless Coating

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXN8BH-ST3W-M8-55
HXN8BH-ST3W-M8-110
HXN8BH-ST3W-M10-110
HXN8BH-ST3W-M10-120
HXN8BH-ST3W-M16-45
HXN8BH-STT3SC-M8-30
HXN8BH-STT3SC-M8-35
HXN8BH-STT3SC-M8-40
HXN8BH-STT3SC-M8-45
HXN8BH-STT3SC-M8-50
HXN8BH-STT3SC-M8-55
HXN8BH-STT3SC-M8-60
HXN8BH-STT3SC-M8-65
HXN8BH-STT3SC-M8-70
HXN8BH-STT3SC-M8-75
HXN8BH-STT3SC-M8-80
HXN8BH-STT3SC-M8-85
HXN8BH-STT3SC-M8-90
HXN8BH-STT3SC-M8-100
HXN8BH-STT3SC-M8-110
HXN8BH-STT3SC-M8-120
HXN8BH-STT3SC-M10-30
HXN8BH-STT3SC-M10-35
HXN8BH-STT3SC-M10-40
HXN8BH-STT3SC-M10-45
HXN8BH-STT3SC-M10-50
HXN8BH-STT3SC-M10-55
HXN8BH-STT3SC-M10-60
HXN8BH-STT3SC-M10-65
HXN8BH-STT3SC-M10-70
HXN8BH-STT3SC-M10-75
HXN8BH-STT3SC-M10-80
HXN8BH-STT3SC-M10-85
HXN8BH-STT3SC-M10-90
HXN8BH-STT3SC-M10-95
HXN8BH-STT3SC-M10-100
HXN8BH-STT3SC-M10-110
HXN8BH-STT3SC-M10-120
HXN8BH-STT3SC-M10-130
HXN8BH-STT3SC-M10-140
HXN8BH-STT3SC-M10-150
HXN8BH-STT3SC-M12-35
HXN8BH-STT3SC-M12-40
HXN8BH-STT3SC-M12-45
HXN8BH-STT3SC-M12-50
HXN8BH-STT3SC-M12-55
HXN8BH-STT3SC-M12-60
HXN8BH-STT3SC-M12-65
HXN8BH-STT3SC-M12-70
HXN8BH-STT3SC-M12-75
HXN8BH-STT3SC-M12-80
HXN8BH-STT3SC-M12-85
HXN8BH-STT3SC-M12-90
HXN8BH-STT3SC-M12-100
HXN8BH-STT3SC-M12-110
HXN8BH-STT3SC-M12-120
HXN8BH-STT3SC-M12-130
HXN8BH-STT3SC-M12-140
HXN8BH-STT3SC-M12-150
HXN8BH-STT3SC-M14-40
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Surface Treatment Pitch
(mm)
Sales Unit

0.86 €

1 Available 6 Days 10855[Trivalent Chromate] Trivalent White1.25Low Quantity (can be purchased from one)

2.66 €

1 Available 6 Days 108110[Trivalent Chromate] Trivalent White1.25Low Quantity (can be purchased from one)

2.57 €

1 Available 6 Days 1010110[Trivalent Chromate] Trivalent White1.5Low Quantity (can be purchased from one)

83.80 €

40 Pieces Per Package

1 pack 6 Days 1010120[Trivalent Chromate] Trivalent White1.5Box/Package

2.35 €

1 6 Days 101645[Trivalent Chromate] Trivalent White2Low Quantity (can be purchased from one)

109.71 €

200 Pieces Per Package

1 pack 15 Days 10830[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

109.84 €

180 Pieces Per Package

1 pack 15 Days 10835[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

102.71 €

150 Pieces Per Package

1 pack 15 Days 10840[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

112.02 €

150 Pieces Per Package

1 pack 15 Days 10845[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

105.17 €

130 Pieces Per Package

1 pack 15 Days 10850[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

106.44 €

120 Pieces Per Package

1 pack 15 Days 10855[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

93.76 €

100 Pieces Per Package

1 pack 15 Days 10860[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

100.71 €

100 Pieces Per Package

1 pack 15 Days 10865[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

131.53 €

100 Pieces Per Package

1 pack 15 Days 10870[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

139.66 €

100 Pieces Per Package

1 pack 15 Days 10875[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

185.51 €

100 Pieces Per Package

1 pack 15 Days 10880[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

190.56 €

90 Pieces Per Package

1 pack 15 Days 10885[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

181.41 €

85 Pieces Per Package

1 pack 15 Days 10890[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

175.87 €

75 Pieces Per Package

1 pack 15 Days 108100[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

229.25 €

75 Pieces Per Package

1 pack 15 Days 108110[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

238.17 €

70 Pieces Per Package

1 pack 15 Days 108120[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

105.40 €

120 Pieces Per Package

1 pack 15 Days 101030[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

94.83 €

100 Pieces Per Package

1 pack 15 Days 101035[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

106.92 €

100 Pieces Per Package

1 pack 15 Days 101040[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

101.53 €

90 Pieces Per Package

1 pack 15 Days 101045[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

92.16 €

75 Pieces Per Package

1 pack 15 Days 101050[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

99.87 €

75 Pieces Per Package

1 pack 15 Days 101055[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

93.12 €

65 Pieces Per Package

1 pack 15 Days 101060[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

90.98 €

60 Pieces Per Package

1 pack 15 Days 101065[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

96.46 €

60 Pieces Per Package

1 pack 15 Days 101070[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

100.78 €

60 Pieces Per Package

1 pack 15 Days 101075[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

106.95 €

60 Pieces Per Package

1 pack 15 Days 101080[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

112.90 €

60 Pieces Per Package

1 pack 15 Days 101085[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

97.62 €

50 Pieces Per Package

1 pack 15 Days 101090[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

101.37 €

50 Pieces Per Package

1 pack 15 Days 101095[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

106.80 €

50 Pieces Per Package

1 pack 15 Days 1010100[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

129.87 €

40 Pieces Per Package

1 pack 15 Days 1010110[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

141.52 €

40 Pieces Per Package

1 pack 15 Days 1010120[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

5.51 €

1 15 Days 1010130[Stainless Steel Coating] Trivalent Stainless Coating1.5Low Quantity (can be purchased from one)

5.80 €

1 15 Days 1010140[Stainless Steel Coating] Trivalent Stainless Coating1.5Low Quantity (can be purchased from one)

6.13 €

1 15 Days 1010150[Stainless Steel Coating] Trivalent Stainless Coating1.5Low Quantity (can be purchased from one)

105.10 €

75 Pieces Per Package

1 pack 15 Days 101235[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

105.59 €

70 Pieces Per Package

1 pack 15 Days 101240[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

105.70 €

65 Pieces Per Package

1 pack 15 Days 101245[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

103.84 €

60 Pieces Per Package

1 pack 15 Days 101250[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

93.82 €

50 Pieces Per Package

1 pack 15 Days 101255[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

98.89 €

50 Pieces Per Package

1 pack 15 Days 101260[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

105.58 €

50 Pieces Per Package

1 pack 15 Days 101265[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

99.34 €

45 Pieces Per Package

1 pack 15 Days 101270[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

92.55 €

40 Pieces Per Package

1 pack 15 Days 101275[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

97.96 €

40 Pieces Per Package

1 pack 15 Days 101280[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

102.94 €

40 Pieces Per Package

1 pack 15 Days 101285[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

107.39 €

40 Pieces Per Package

1 pack 15 Days 101290[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

102.48 €

35 Pieces Per Package

1 pack 15 Days 1012100[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

95.47 €

30 Pieces Per Package

1 pack 15 Days 1012110[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

102.85 €

30 Pieces Per Package

1 pack 15 Days 1012120[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

116.03 €

30 Pieces Per Package

1 pack 15 Days 1012130[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

124.79 €

30 Pieces Per Package

1 pack 15 Days 1012140[Stainless Steel Coating] Trivalent Stainless Coating1.75Box/Package

5.71 €

1 15 Days 1012150[Stainless Steel Coating] Trivalent Stainless Coating1.75Low Quantity (can be purchased from one)

3.24 €

1 15 Days 101440[Stainless Steel Coating] Trivalent Stainless Coating2Low Quantity (can be purchased from one)

Loading...

Basic information

Detailed Shape Standard Material Steel Mounting Hole Shape N/A
Additional Shape Standard Thread Type Metric Coarse Application Standard
Screw Type Half Thread

Tech Support