Metric Threaded Rod

Metric Threaded Rod
[Nominal thread (M)]
4, 5, 16, 18, 20, 24, 33, 42, 48, 52, 56, 64
[Materials]
Steel, Stainless steel, Aluminum
[Surface treatment]
None, Trivalent white, Bright chromate plating, Molten zinc plating

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALNHMSC-S45C-M5

Part Number
ALNHMSC-S45C-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.99 €

1 6 Days

Loading...

  1. 1

Basic information

Material EN 1.0330 Equiv. Surface Treatment Fabric Mounting Hole Shape N/A
Thread Type Metric Coarse Basic Shape Full-Thread Sales Unit Box/Package

This page is Metric Threaded Rod, part number ALNHMSC-S45C-M5.
You can find the detail information about specifications and dimensions on part number ALNHMSC-S45C-M5.

Tech Support