Iron Self-Tapping Screw HEX【70-600 Pieces Per Package】

Iron Self-Tapping Screw HEX
[Nominal M] 5, 6
[Material] Steel
[Surface Processing] Bright Chromate Plating

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNSF-STU-M5-16
HXNSF-STU-M5-25
HXNSF-STU-M5-35
HXNSF-STU-M6-70
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal of Thread (M) Length L (mm) Thread Length
(mm)

45.47 €

600 Pieces Per Package

1 pack 6 Days 516-

37.47 €

400 Pieces Per Package

1 pack 6 Days 525-

23.95 €

250 Pieces Per Package

1 pack 6 Days 535-

21.32 €

70 Pieces Per Package

1 pack 6 Days 67055

Loading...

  1. 1

Basic information

Detailed Shape Standard Material Steel Surface Treatment Bright Chromate Plating
Mounting Hole Shape N/A Tip Shape Other special shapes Additional Shapes Flange
Thread ridge Type Self-Drilling Screws Basic Shape Hexagon Sales Unit Box/Package

Tech Support