Iron Piercer #5 (Long Point)【300-600 Pieces Per Package】

Iron Piercer #5 (Long Point)
[Nominal M] 5.5
[Material] Steel
[Surface Processing] Trivalent White / Other Special Treatment (ZEC Coat - Base Trivalent White)

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXPSF-ST3W-M5.5-38
HXPSF-ST3W-M5.5-50
HXPSF-ST3W-ZEC-M5.5-32
HXPSF-ST3W-ZEC-M5.5-38
HXPSF-ST3W-ZEC-M5.5-50
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm) Surface Treatment

118.26 €

400 Pieces Per Package

1 pack 6 Days 1038[Trivalent Chromate] Trivalent White

96.63 €

300 Pieces Per Package

1 pack 6 Days 1050[Trivalent Chromate] Trivalent White

201.76 €

600 Pieces Per Package

1 pack 15 Days 1032Other special processings

138.43 €

400 Pieces Per Package

1 pack 15 Days 1038Other special processings

113.34 €

300 Pieces Per Package

1 pack 15 Days 1050Other special processings

Loading...

  1. 1

Basic information

Detailed Shape Standard Nominal of Thread (M) 5.5 Material Steel
Mounting Hole Shape Phillips Head Tip Shape Other special shapes Additional Shapes Flange
Thread ridge Type Self-Drilling Screws Basic Shape Hexagon Sales Unit Box/Package

Tech Support