(BI-METALS) Piercing PAN【500-1,000 Pieces Per Package】

(BI-METALS) Piercing PAN
[Nominal M] 4, 5
[Material] Stainless Steel
[Surface Processing] None, Stainless Steel Plating

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPPNS-SUSTSM-M4-13
CSPPNS-SUSTSM-M4-16
CSPPNS-SUSTSM-M4-19
CSPPNS-SUSTSM-M4-25
CSPPNS-SUSTSM-M5-16
CSPPNS-SUSTSM-M5-19
CSPPNS-SUSTSM-M5-25
CSPPNS-SUSTSM-M5-35
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

97.19 €

1,000 Pieces Per Package

1 pack 6 Days 10413

108.02 €

1,000 Pieces Per Package

1 pack 6 Days 10416

81.28 €

700 Pieces Per Package

1 pack 6 Days 10419

74.04 €

500 Pieces Per Package

1 pack 6 Days 10425

88.82 €

600 Pieces Per Package

1 pack 6 Days 10516

83.59 €

500 Pieces Per Package

1 pack 6 Days 10519

104.67 €

500 Pieces Per Package

1 pack 6 Days 10525

185.07 €

700 Pieces Per Package

1 pack 6 Days 10535

Loading...

  1. 1

Basic information

Detailed Shape Pan Material Stainless Steel Surface Treatment Stainless Steel Plating
Mounting Hole Shape Phillips Head Tip Shape Other special shapes Additional Shapes Standard
Thread ridge Type Self-Drilling Screws Basic Shape Standard (Round) Sales Unit Box/Package

Tech Support