[Stainless Steel] Male Threaded Stem EA141A-111

[Stainless Steel] Male Threaded Stem EA141A-111
【Product Specifications】
・Material-SUS304
・Operating pressure-3.45MPa or below
・Service temperature--50 to 150℃
・Screw dim.…PT1/4"
・Shank dia.…8mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA141A-111

Part Number
EA141A-111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.84 €

1 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Male Threaded Stem EA141A-111, part number EA141A-111.
You can find the detail information about specifications and dimensions on part number EA141A-111.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360