Tube I.D. Plug (Type 20 / Built-in Check Valve ) EA425NE-6

Tube I.D. Plug (Type 20 / Built-in Check Valve ) EA425NE-6
【Product Specifications】
・Material-PBT(Glass containing)
・Applicable fluid-Air
・Maximum operating pressure-0.9MPa
・Service temperature-0 to 60℃(no freezing)
・Check valve built in to leave no residual pressure
・Tube dia.-6mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425NE-6

Part Number
EA425NE-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.73 €

1 6 Days

Loading...

  1. 1

This page is Tube I.D. Plug (Type 20 / Built-in Check Valve ) EA425NE-6, part number EA425NE-6.
You can find the detail information about specifications and dimensions on part number EA425NE-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360