Packing for Coupling (NBR) EA462DW-20

Packing for Coupling (NBR) EA462DW-20
【Product Specifications】
・Material-Nitrile rubber (NBR)
・Service temperature range--20 to 100℃
・For female thread of hose coupling
・Applicable dim.-2“
・ID x OD x Thickness-51×66×6.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA462DW-20

Part Number
EA462DW-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.49 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360