T-Bolt Clamp EA463CT-51

T-Bolt Clamp EA463CT-51
【Product Specifications】
・Band width-19mm
・Material-Band: SUS301Bolt: steel
・Band thickness-0.6mm
・Compatible Dia.…44 to 51mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463CT-51

Part Number
EA463CT-51
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.20 €

1 6 Days

Loading...

  1. 1

This page is T-Bolt Clamp EA463CT-51, part number EA463CT-51.
You can find the detail information about specifications and dimensions on part number EA463CT-51.

Tech Support