T-Bolt Clamp EA463CT-78

T-Bolt Clamp EA463CT-78
【Product Specifications】
・Band width-19mm
・Material-Band: SUS301Bolt: steel
・Band thickness-0.6mm
・Compatible Dia.…70 to 78mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463CT-78

Part Number
EA463CT-78
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.90 €

1 6 Days

Loading...

  1. 1

This page is T-Bolt Clamp EA463CT-78, part number EA463CT-78.
You can find the detail information about specifications and dimensions on part number EA463CT-78.

Tech Support