Hose Clamp EA463G-40

Hose Clamp EA463G-40
【Product Specifications】
・Material-Galvanized steel
・Hose ID…1"
・Hose OD (mm)…32 to 40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463G-40

Part Number
EA463G-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.98 €

1 6 Days

Loading...

  1. 1

This page is Hose Clamp EA463G-40, part number EA463G-40.
You can find the detail information about specifications and dimensions on part number EA463G-40.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360