Ball Valve [Stainless Steel] EA470AE-6

Ball Valve [Stainless Steel] EA470AE-6
【Product Specifications】
・Material-Stainless steel (SCS13A)
・Max. pressure (water, oil, gas)-Normal temperature: 4.12MPa (42kgf/cm2)
・Screw dim. (PT)…3/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470AE-6

Part Number
EA470AE-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.51 €

1 6 Days

Loading...

  1. 1

This page is Ball Valve [Stainless Steel] EA470AE-6, part number EA470AE-6.
You can find the detail information about specifications and dimensions on part number EA470AE-6.

Tech Support