T-type Male / female Threaded Knob EA948AF-22

T-type Male / female Threaded Knob EA948AF-22
【Product Specifications】
・Material-Handle: polyamide (glass fiber reinforcement),Male thread: SUM22L (zinc plating),Female thread: brass (C3604B)
・Screw…M8 x 20
・A…55
・B…33
・D…14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948AF-22

Part Number
EA948AF-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.31 €

1 6 Days

Loading...

  1. 1

This page is T-type Male / female Threaded Knob EA948AF-22, part number EA948AF-22.
You can find the detail information about specifications and dimensions on part number EA948AF-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360