Male Three-arm Knob EA948AL-23

Male Three-arm Knob EA948AL-23
【Product Specifications】
・Material-Knob: polyamide (glass fiber reinforcement), Male thread (AL-21 to -23):SUM22L (zinc plating),Female thread (AL-31 to -35):brass (C3604B)
・Male screw…M12 x 40
・A…100
・B…42
・C…36

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948AL-23

Part Number
EA948AL-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.71 €

1 6 Days

Loading...

  1. 1

This page is Male Three-arm Knob EA948AL-23, part number EA948AL-23.
You can find the detail information about specifications and dimensions on part number EA948AL-23.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360