Dimple Knob Male Thread EA948AT-10

Dimple Knob Male Thread EA948AT-10
【Product Specifications】
・Material-Knob: nylon 6Male thread: SS400 (unichrome plating), Female thread: brass
・Screw…M6 x 20
・D…20
・H…14
・d…15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948AT-10

Part Number
EA948AT-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.66 €

1 6 Days

Loading...

  1. 1

This page is Dimple Knob Male Thread EA948AT-10, part number EA948AT-10.
You can find the detail information about specifications and dimensions on part number EA948AT-10.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360