Dimple Knob Female Thread EA948AU-6

Dimple Knob Female Thread EA948AU-6
【Product Specifications】
・Material-Knob:Nylon,Male screw:SS400(unichrome plating),Female screw:S45C
・Screw…M6
・D…20
・H…14
・d…15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948AU-6

Part Number
EA948AU-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.00 €

1 6 Days

Loading...

  1. 1

This page is Dimple Knob Female Thread EA948AU-6, part number EA948AU-6.
You can find the detail information about specifications and dimensions on part number EA948AU-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360