Dimple Knob Male Thread EA948AV-2

Dimple Knob Male Thread EA948AV-2
【Product Specifications】
・Material-Knob: nylon 6Male thread: SS400 unichrome platingFemale thread: brass
・Screw…M5 x 16
・D…32
・H…22
・d…15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948AV-2

Part Number
EA948AV-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.72 €

1 6 Days

Loading...

  1. 1

This page is Dimple Knob Male Thread EA948AV-2, part number EA948AV-2.
You can find the detail information about specifications and dimensions on part number EA948AV-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360