Male Threaded Dimple Knob Black EA948AW-13

Male Threaded Dimple Knob Black EA948AW-13
【Product Specifications】
・Material-Knob: nylon 6, Thread: SUSXM7
・Screw…M8 x 20
・D…25
・H…18
・d…19

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948AW-13

Part Number
EA948AW-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.24 €

1 6 Days

Loading...

  1. 1

This page is Male Threaded Dimple Knob Black EA948AW-13, part number EA948AW-13.
You can find the detail information about specifications and dimensions on part number EA948AW-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360