Male Threaded Chrysanthemum Knob EA948AY-55

Male Threaded Chrysanthemum Knob EA948AY-55
【Product Specifications】
・Material-Knob: nylon 6Thread: SS400(unichrome plating)
・Screw…M12 x 50
・D…65
・H…18
・d…23

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948AY-55

Part Number
EA948AY-55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.38 €

1 6 Days

Loading...

  1. 1

This page is Male Threaded Chrysanthemum Knob EA948AY-55, part number EA948AY-55.
You can find the detail information about specifications and dimensions on part number EA948AY-55.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360