Phenolic Resin Knob, Female Thread EA948B-13

Phenolic Resin Knob, Female Thread EA948B-13
【Product Specifications】
・Screw…M6
・D…25
・H…21
・d…14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948B-13

Part Number
EA948B-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.79 €

1 6 Days

Loading...

  1. 1

This page is Phenolic Resin Knob, Female Thread EA948B-13, part number EA948B-13.
You can find the detail information about specifications and dimensions on part number EA948B-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360