• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Male Threaded Clamp Lever EA948C-146

Male Threaded Clamp Lever EA948C-146
【Product Specifications】
・Material-Lever: zinc die-castThread: steel
・Color-Silver
・Screw…M12 x 70
・A…95
・B…63
・G…19

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948C-146

Part Number
EA948C-146
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.10 €

1 6 Days

Loading...

  1. 1

This page is Male Threaded Clamp Lever EA948C-146, part number EA948C-146.
You can find the detail information about specifications and dimensions on part number EA948C-146.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360