Set Screw with Hexagonal Hole (with Brass Pad) EA949DR-8

Set Screw with Hexagonal Hole (with Brass Pad) EA949DR-8
【Product Specifications】
・Material-Body:Iron (blackened), Pad: brass
・Optional anti-damage set screw for EA966C-1 to -37 (page 1184)
・With a hexagonal hole
・Screw…M8 x 12
・B…4
・D…6
・L1…1.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949DR-8

Part Number
EA949DR-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.97 €

1 6 Days

Loading...

  1. 1

This page is Set Screw with Hexagonal Hole (with Brass Pad) EA949DR-8, part number EA949DR-8.
You can find the detail information about specifications and dimensions on part number EA949DR-8.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360