Long Nut EA949GL-212【5 Pieces Per Package】

Long Nut EA949GL-212
【Product Specifications】
・Material-Iron (SWCH, SS400, free machining steel), stainless steel (SUS304, XM7)
・Screw…M12
・H…40
・S…19
・Qty. per unit…5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949GL-212

Part Number
EA949GL-212
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.12 €

5 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Long Nut EA949GL-212, part number EA949GL-212.
You can find the detail information about specifications and dimensions on part number EA949GL-212.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360