Fully threaded screw with hexagon head / stainless steel / EA949LC-832【3 Pieces Per Package】

Fully threaded screw with hexagon head / stainless steel / EA949LC-832
【Product Specifications】
・Material-Stainless steel
・Dim.…M8 x 32
・Qty. per unit…3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949LC-832

Part Number
EA949LC-832
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.67 €

3 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Fully threaded screw with hexagon head / stainless steel / EA949LC-832, part number EA949LC-832.
You can find the detail information about specifications and dimensions on part number EA949LC-832.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360